Oil pumps
Delta
VM
VM2LL2 4 (or 5) F84-220
2 pipe
Oil pumps
Danfoss
BFP 21 L5
071N7172
2 pipe
Comments & Remarks:

Delta: 57 l/h; BFP: 40 l/h at 10 bar. F84-220: Indicates coil with loose cable and for 220 V, 50 Hz. If using other voltages a coil must be ordered extra: