Oil pumps
Delta
VM
VM2LR2 4 (or 5) M8-220
2 pipe
Oil pumps
Danfoss
BFP 21 L5
071N7172
2 pipe
Comments & Remarks: Delta: 57 l/h, BFP: 40 l/h at 10 bar.

M8-220: Indicates coil with fixed cable and for 220 V, 50 Hz. Generally a cable should be ordered here. If using other voltages the a coil must be ordered extra (only for BFP21).