Source product
Brand:
Yype:
Code:
Note:
Danfoss product
Type:
Product info:
Product image:
Product page URL:
Delta: 80 l/h, BFP: 40 l/h at 10 bar. M8-220: Indicates coil with fixed cable and for 220 V, 50 Hz. Generally a cable should be ordered here. If using other voltages the a coil must be ordered extra (only for BFP21).