Oil pumps
Eckerle
UNI 2.4 L1 M14-C1
UNI-E 2.4 L1 M14-12
(Old/New designation)
Oil pumps
Danfoss
BFP 52E L3
071N3201
(Old/New designation)
Comments & Remarks: This pump is delivered for 2-pipe operation. A changeover to 1-pipe operation is possible, see Change over 1-2 pipe . The pump NC valve must be connected in parallel to the NC valve in nozzle line.