Source product
Brand:
Yype:
Code:
Note:
Danfoss product
Type:
Product info:
Product image:
Product page URL:
Delta: 68 l/h, BFP: 40 l/h at 10 bar. M8-220: Indicates coil with fixed cable and for 220 V, 50 Hz. Generally a cable for NC and a cable for NO should be ordered here. BFP 52E are not delivered for other voltages.