burner.danfoss.com
Home
About
Support videos
Contact Us
English (global)
English (global)
English (United Kingdom)
Deutsch
Français
Welcome to Burner Component
Conversion Tool
Input code number
Search by category
Product Category
Ignition units
Oil burner controls
Oil burner sensors
Oil nozzles
Oil preheaters
Oil pumps
Brand
Beru
Brahma
Cofi
Danfoss
Delavan
Delta
Eckerle
F.I.D.A.
Fluidics
Monarch
Satronic/Honeywell
Siemens
Steinen
Suntec
Type
0 096 600 009
0 096 600 017
1-pole
2-pole
26/30 CM
26/30 IS
26/30 PM
26/35 IS
26/40 PM
3d
52L
57F1
57F3
57H1
57H1 WLE
57H2
57H3
57H5
57H6
57L 1
57L 1d
57L 3
57L 3d
A
A2L95D
AE47A
AE47B
AE47C
AE47D
AE57B
AE57C
AE67C
AE67D
AE77C
AL35A
AL35B
AL35C
AL35D
AL55B
AL65C
ALE 35C
ALE 55 C
ALE V 30C
AN47A
AN47B
AN47C
AN47D
AN57A
AN57B
AN57C
AN67A
AN67B
AN67C
AN67D
AP245C
AP265C
AP345C
AP47A
AP47B
AP47C
AP57A
AP57C
AP67C
AR
AS47A
AS47B
AS47C
AS47D
AS57B
AS57C
AS67C
AT245A
AT245C
AT245D
AT255A
AT255C
AT275C
AT345C
AT355C
AT355D
ATUV45L
ATUV45R
AU47L
AU47R
AUV47L
AUV47R
B
BCG 1d
BCG 3.5d
BFA 00 L3
BFA 00 R5
BFA 01 L3
BFA 01 L4
BFA 01 R3
BFA 01 R4
BFA 01 R5
BFP 10 L11
BFP 10 L13
BFP 10 L6
BFP 10 L8
BFP 10 R11
BFP 10 R13
BFP 10 R3
BFP 10 R5
BFP 10 R6
BFP 10 R8
BFP 11 L11
BFP 11 L13
BFP 11 L3
BFP 11 L5
BFP 11 L6
BFP 11 L8
BFP 11 R11
BFP 11 R13
BFP 11 R3
BFP 11 R5
BFP 11 R6
BFP 11 R8
BFP 12 L11
BFP 12 L13
BFP 12 L6
BFP 12 L8
BFP 12 R11
BFP 12 R13
BFP 12 R6
BFP 12 R8
BFP 20 L3
BFP 20 L5
BFP 20 R3
BFP 20 R5
BFP 21 L3
BFP 21 L3 L2
BFP 21 L3 LE
BFP 21 L3 LE-S
BFP 21 L4
BFP 21 L5
BFP 21 L5 LE-S
BFP 21 LC
BFP 21 R3
BFP 21 R3 LE-S
BFP 21 R3-LE
BFP 21 R5
BFP 31 L3
BFP 31 L5 LE-S
BFP 41 L3
BFP 41 L3 LE-S
BFP 41 R3
BFP 51 L11
BFP 51 L13
BFP 51 L6
BFP 51 L8
BFP 51 R11
BFP 51 R13
BFP 51 R6
BFP 51 R8
BFP 52 L NL5
BFP 52 L11
BFP 52 L13
BFP 52 L3 LE-S
BFP 52 L6
BFP 52 L8
BFP 52 LC
BFP 52 R11
BFP 52 R13
BFP 52 R6
BFP 52 R8
BFP 52E L3
BFP 52E L3 LE-S
BFP 52E L5
BFP 52E L5LE-S
BFP 52E R3
BFP 52E R5
BFP 52K R5
BFP 53 L11
BFP 53 L13
BFP 53 L6
BFP 53 L8
BFP 53 R11
BFP 53 R13
BFP 53 R6
BFP 53 R8
BFPC 21 L3
BFPC 21 L5
BFPC 21 R3
BFPC 21 R5
BHO 1
BHO 1 WLE
BHO 11
BHO 11.1
BHO 12
BHO 12.1
BHO 15
BHO 1A
BHO 1B
BHO 21
BHO 25
BHO 3B
BHO 4
BHO 4 WLE
BHO 4.1
BHO 4.1B
BHO 4B
BHO 5
BHO 5.1
BHO 6
BHO 61
BHO 61A
BHO 62
BHO 62D
BHO 64
BHO 64.1
BHO 64A
BHO 71.10
BHO 71A.10
BHO 72.10
BHO 72.11
BHO 73.10
BHO 74.10
BHOV 1
BHOV 12.2
BHOV 22
BHOV 4
BHOV 4A
BHOV 4B
BPC
Coil 230V
EBI
EBI 1P
EBI C
EBI C1P
EBI CM
EBI HP1P
EBI HPM
EBI M
EBI4
EBI4 1P
EBI4 1P C
EBI4 1P S
EBI4 C1P
EBI4 C1P S
EBI4 CM
EBI4 CM S
EBI4 HP1P
EBI4 HPM
EBI4 LP
EBI4 LP1P
EBI4 LPM
EBI4 M
EBI4 M C
EBI4 MS
FPHB 10
FPHB 3
FPHB 5
FPHB LE
FPHE 10
FPHE 5
FPHE LE
FRA
FRU
HF
HT
LD
LDS
LE-Valve
LMO
LOA
MS 10 L3
MS 10 L5
MS 10 R3
MS 10 R5
MS 11 L3
MS 11 L5
MS 11 R3
MS 11 R5
MS 12 L3
MS 12 L5
MS 12 R3
MS 12 R5
MS 12E L3
MS 12E L5
MS 12E R3
MS 12E R5
MS 21 L3
MS 21 R3
MSLA 032
MSLA 050
MSLB 032
MSLB 050
MSLC 032
MSLC 050
MSLD 032
MSLD 050
NS
OBC 81.10
OBC 81A.10
OBC 81A.12
OBC 82.10
OBC 82.11
OBC 82A.12
OBC 84.10
OBC 85B.10
P 001 820 000
PH
PL
PLP
Q
R
RS 28
RS 40
RS 60
RSA 125
RSA 28
RSA 40
RSA 60
RSA 95
RSH 125
RSH 32
RSH 63
RSH 95
RSL 028
RSL 050
RSLB 028
RSLB 050
SF
SS
ST
TC1LTCA(F)
TC1LTCS(F)
TC1LTPA(F)
TC1LTPS(F)
TC2LTCA(F)
TC2LTCS(F)
TC2LTPA(F)
TC2LTPS(F)
TCD1BA
TCD1BS
TCD1FA
TCD1FS
TCD2BA
TCD2BS
TCD2FA
TCD2FS
TD1LTCA(F)
TD1LTCS(F)
TD1LTPA(F)
TD1LTPS(F)
TD2LTCA(F)
TD2LTCS(F)
TD2LTPA(F)
TD2LTPS(F)
TQO 31 A 27
UNI 1.1 L5 L64W
UNI 1.2 L1 L64-50
UNI 1.2 L5 L14
UNI 1.2 L5 L64-50
UNI 1.2 L5 L64-M1
UNI 1.2 L5 M14-50
UNI 1.2 L5 M64-50-W
UNI 1.2 L62 L14W
UNI 1.2 L62 M14-01-W
UNI 1.42 L5 A64-W
UNI 1.42 L5 L64W
UNI 1.42 L6 L64W
UNI 1.72 L62 L14-W
UNI 2.1 G22 L1 L10/L40
UNI 2.1 G41-21 L1 L10
UNI 2.1 L1 L40
UNI 2.1 L1 L44
UNI 2.1 L1 L44H
UNI 2.1 L5 L40-21
UNI 2.1 L5 L42
UNI 2.1 L5 L44
UNI 2.1 L5 L50
UNI 2.1 L5 R44
UNI 2.1 L5 R94
UNI 2.1 L6 L46
UNI 2.1 L6 L46-S-W
UNI 2.1 L6 L54
UNI 2.1 L6 L54-06
UNI 2.1 L7 L55
UNI 2.1 L7 L55-05
UNI 2.1 R1 L40
UNI 2.1 R1 L44-21
UNI 2.1 R5 L42-UI-21
UNI 2.1 R5 L43
UNI 2.1 R5 L43-UI-21
UNI 2.1 R5 L44
UNI 2.1 R5 L54
UNI 2.1 R5 R42
UNI 2.1 R5 R44
UNI 2.1 R5 R45-21
UNI 2.1 R5 R80
UNI 2.1 R6 L25
UNI 2.1 R6 R54
UNI 2.1 R7 L55
UNI 2.10 L7 L56-S-W
UNI 2.10 L7 L56-W1-05
UNI 2.10 L8 L56-S-W
UNI 2.10 L8 L56-W1-05
UNI 2.12 L1 L14
UNI 2.12 L1 L64
UNI 2.12 L1 M14
UNI 2.12 L1 M64
UNI 2.12 L1 M64-65
UNI 2.12 L6 M14
UNI 2.12 L6 M14-65
UNI 2.13 L8 L56-S
UNI 2.17 L6 M14-65
UNI 2.2 L1 L14
UNI 2.2 L1 L16W
UNI 2.2 L1 L44
UNI 2.2 L1 R14
UNI 2.2 L5 L14
UNI 2.2 L5 L15-21-05
UNI 2.2 L5 L40-X
UNI 2.2 L5 L42
UNI 2.2 L5 L60
UNI 2.2 L5 L62
UNI 2.2 L5 M14-C1
UNI 2.2 L5 S20
UNI 2.2 L5 S20-21-BUD
UNI 2.2 L5 S74
UNI 2.2 L6 L16W
UNI 2.2 L6 L24
UNI 2.2 R1 L40
UNI 2.2 R1 M14
UNI 2.2 R1 R24
UNI 2.2 R5 L14
UNI 2.2 R5 M45
UNI 2.2 R5 R14
UNI 2.2 R5 R60-21
UNI 2.2 R5 R80B
UNI 2.2 R5 S60
UNI 2.2 R6 M24
UNI 2.2 R6 S24 ET(R1)
UNI 2.2 R6 S24-ET
UNI 2.3 L1 L56 (W-1-05)
UNI 2.3 L1 R54
UNI 2.3 L5 L54
UNI 2.3 L5 L56-I (W-06)
UNI 2.3 L5 R54-S
UNI 2.3 R5 L54-05
UNI 2.3 R5 R54
UNI 2.3 R5 R64-I
UNI 2.3 R6 L55-05
UNI 2.4 L1 M10-VO
UNI 2.4 L1 M14-C1
UNI 2.4 L1 R14-C
UNI 2.4 L1 R14-V1-21
UNI 2.4 L1 R44
UNI 2.4 L5 L24
UNI 2.4 L5 M20-21
UNI 2.4 L5 M24
UNI 2.4 L5 R24
UNI 2.4 L5 S24
UNI 2.4 L6 L22
UNI 2.4 L6 L24
UNI 2.4 L6 L24-05
UNI 2.4 L6 M24-C1
UNI 2.4 R5 L24
UNI 2.4 R5 L24-05
UNI 2.4 R5 R24
UNI 2.4 R5 S70
UNI 2.4 R5 S70-ET
UNI 2.4 R5.5 L24
UNI 2.4 R6 S24
UNI 2.4 R6 S24 ET
UNI 2.4 R7 R54-06
UNI 2.42 R5 R70-ET
UNI 2.6 L5 L44
UNI 2.6 L6 L44
UNI 2.6 Stage 6
UNI 2.6 Stage 7
UNI 2.7 L5 L44
UNI 2.7 R5 R44
UNI 2.8 L5 L16
UNI 2.91 L5 L44
UNI 2.91 L7 L44-05
UNI 2.91 R7 L44
UNI 2.93 L1 R44
UNI 2.96 L5 L44-05
UNI 2.96 L7 L44
UNI-E
V
VD
VM
VMK
VU
W
Results
95442 P0500
95482 M0500