Oil pumps
Delta
VMK
VMK1LR2 4-6 / F84-220
2 pipe
Oil pumps
Danfoss
BFP 52E L3
071N3201
2 pipe
Comments & Remarks: This pump is delivered for 2-pipe operation. A changeover to 1-pipe operation is possible, see Change over 1-2 pipe . The pump NC valve must be connected in parallel to the NC valve in nozzle line.

F84-220: Indicates coil with loose cable and for 220 V, 50 Hz. BFP 52E is not delivered for other voltages.