About

Danfoss Oil Burner Components offer a complete range of components for monitoring and controlling oil burners in domestic and commercial applications. Our skilled experts have developed a wide range of the best oil burner components, focused on achieving actual energy efficiency.

For performing at its best the oil burner needs the same attention as your car. It takes regular cleaning, inspection and servicing to make sure it’s in perfect shape and running a reliable way. A well-adjusted oil burner is far more efficient and can save you up to 10% or even more in oil use. If soot builds up, the oil use will go up with 2-4% per mm soot layer.

Service the oil burner yearly to avoid problems and efficiency loss.