Oil pumps
Eckerle
UNI 2.4 L5 M24
-0
Oil pumps
Danfoss
BFP 52E L5
071N3202
Comments & Remarks: This pump is delivered for 2-pipe operation. A changeover to 1-pipe operation is possible, see Change over 1-2 pipe . The pump NC valve must be connected in parallel to the NC valve in nozzle line.