Comments & Remarks: This pump is delivered for 1-pipe operation. A changeover to 2-pipe operation is possible.
M8-220: Indicates coil with fixed cable and for 220 V, 50 Hz. Generally a cable should be ordered here. If using other voltages the a coil must be ordered extra (only for BFP21).