LogoDanfoss Logo

Igniter

Danfoss Igniter

Danfoss Electronic Igniters: Heating in a Flash

When ambient temperatures are low, rapid ignition of oil burners can be difficult. To address this, we have developed the EBI4 series, which encompasses high-performance electronic igniters designed to enhance ignition capability at low temperatures.

The EBI4 series of electronic igniters is suitable for a wide range of domestic burners and commercial burners for gas or light fuel oil. They set new standards in the field of modern electronic igniters for oil and gas burners, and are therefore the worthy successor to the very popular EBI series developed by Danfoss.

Compliant with RoHs and WEEE directives - EMC compliant with EN 55014-1 and EN 5514-2 standards.

Biocompatible

+ link Electronic Igniters | Danfoss