A concentration of technology with Diamond Oil Pumps
With the Diamond series (1 and 2 stage), Danfoss delivers pumps that are unmatched in small commercial and residential markets.
Danfoss Diamond oil pumps are manufactured with Diamond-Like Carbon (DLC) technology, which ensures exceptional strength, durability, and power thanks to the combination of diamond hardness and the lubricating power of carbon. This results in a lifespan 10 times longer in critical applications.
Longer lifespan under significant load conditions
Oil burner applications have changed in recent years, to operate at higher pressure with better insulation, partly to reduce noise pollution, but also to save energy, which creates stricter operating conditions for pumps. That's why we have upgraded all our oil pumps to version 2.0, in order to meet the highest market demands.