Perfectly Adapted Oil Nozzles
Danfoss offers a range of oil nozzles in brass and steel for standard burner systems. We offer special nozzle series that are adapted to the operating area, fluid and emission to suit different markets.
We manufacture nozzles in accordance with EN 293 and EN 299 standards. To ensure quality results, each nozzle is tested fully electronically to verify capacity and spray distribution.
To avoid problems and improve the efficiency of your oil burner, you should maintain it once a year. Regular inspections and maintenance are essential to ensure it operates reliably with optimal efficiency. Danfoss advises replacing the nozzle once a year for the benefit of the environment and operating efficiency.
Characteristics and Advantages
A well-tuned burner can achieve a reduction in oil consumption of up to 10%. Keeping it free of soot allows for even greater savings.
Out of consideration for the environment and operating efficiency, Danfoss advises replacing the nozzle once a year.